Pakistan - English

Philips FlexBlend Recessed, 25.5 W, 1250x150 mm, VPC, 2800 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19, EL-DC

RC342B 28S/940 DEIA W15L125 VPC MLO

Product Description

1250x150 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 2800 lm, 25.5 W, 110 lm/W, 4000 K, (0.38, 0.37) SDCM ≤3, CRI>90, UGR19, Wide beam, Micro-lens optic, Polycarbonate, IP20/40 | Finger-protected;Wire-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector and pull relief, DC operated central emergency lighting

Order code: 910925867149
Full order code: 871951410410500

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - RC342B 28S/940 DEIA W15L125 VPC MLO txt 4.3 kB
Product leaflet
Localized commercial leaflet 910925867149 en_AA pdf 352.4 kB

Brochures

Install instructions
FlexBlend_RC340B_VPC_CPC_MI_SLR pdf 3.4 MB

Visuals

Product-Photographs-910925867149_EU
Multiple assets
Product-Diagrams-910925867149_EU
Multiple assets

Photometry and Lighting design

IES
IES File - RC342B 28S/940 DEIA W15L125 VPC MLO IES
Revit file
Revit file - RC340BI - 910925867149 REVIT
Dialux
ULD File - RC342B 28S/940 DEIA W15L125 VPC MLO ULD
Relux
ROLF File - RC342B 28S/940 DEIA W15L125 VPC MLO ROLFZ
LDT
LDT File - RC342B 28S/940 DEIA W15L125 VPC MLO LDT