Pakistan - English

Philips FlexBlend Recessed, 30.5 W, 600x600 mm, CPC, 4200 lm, 4000 K, CRI>90, UGR19

RC340B 42S/940 PSE W60L60 CPC PCS

Product Description

600x600 mm, Concealed profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit (On/Off), 4200 lm, 30.5 W, 138 lm/W, 4000 K, (0.38, 0.37) SDCM ≤3, CRI>90, UGR19, Wide beam, Structured optic, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class I, Push-in connector and pull relief

Order code: 910925867049
Full order code: 871951410311500

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product