Pakistan - English

Philips FlexBlend Recessed, 45 W, 600x600 mm, CPC, 4200 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19, EL-DC

RC340B 42S/940 DEIA W60L60 CPC MLO

Product Description

600x600 mm, Concealed profile ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 4200 lm, 45 W, 93 lm/W, 4000 K, (0.38, 0.37) SDCM ≤3, CRI>90, UGR19, Wide beam, Micro-lens optic, Polycarbonate, IP20/40 | Finger-protected;Wire-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector and pull relief, DC operated central emergency lighting

Order code: 910925867048
Full order code: 871951410310800

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - RC340B 42S/940 DEIA W60L60 CPC MLO txt 4.4 kB
Product leaflet
Localized commercial leaflet 910925867048 en_AA pdf 390.6 kB

Brochures

Install instructions
FlexBlend_RC340B_VPC_CPC_MI_SLR pdf 3.4 MB

Visuals

Product-Photographs-910925867048_EU
Multiple assets
Product-Diagrams-910925867048_EU
Multiple assets

Photometry and Lighting design

IES
IES File - RC340B 42S/940 DEIA W60L60 CPC MLO IES
Revit file
Revit file - RC340BI - 910925867048 REVIT
Dialux
ULD File - RC340B 42S/940 DEIA W60L60 CPC MLO ULD
Relux
ROLF File - RC340B 42S/940 DEIA W60L60 CPC MLO ROLFZ
LDT
LDT File - RC340B 42S/940 DEIA W60L60 CPC MLO LDT