Pakistan - English

Philips FlexBlend Recessed, 45 W, 600x600 mm, CPC, 4200 lm, 4000 K, CRI>90, UGR19

RC340B 42S/940 PSE W60L60 CPC MLO

Product Description

600x600 mm, Concealed profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit (On/Off), 4200 lm, 45 W, 93 lm/W, 4000 K, (0.38, 0.37) SDCM ≤3, CRI>90, UGR19, Wide beam, Micro-lens optic, Polycarbonate, IP20/40 | Finger-protected;Wire-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector and pull relief

Order code: 910925867047
Full order code: 871951410309200

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - RC340B 42S/940 PSE W60L60 CPC MLO txt 4.3 kB
Product leaflet
Localized commercial leaflet 910925867047 en_AA pdf 390.8 kB

Brochures

Install instructions
FlexBlend_RC340B_VPC_CPC_MI_SLR pdf 3.4 MB

Visuals

Product-Photographs-910925867047_EU
Multiple assets
Product-Diagrams-910925867047_EU
Multiple assets

Photometry and Lighting design

IES
IES File - RC340B 42S/940 PSE W60L60 CPC MLO IES
Revit file
Revit file - RC340BI - 910925867047 REVIT
Dialux
ULD File - RC340B 42S/940 PSE W60L60 CPC MLO ULD
Relux
ROLF File - RC340B 42S/940 PSE W60L60 CPC MLO ROLFZ
LDT
LDT File - RC340B 42S/940 PSE W60L60 CPC MLO LDT