Pakistan - English

Philips FlexBlend Recessed, 45 W, 600x600 mm, PCV, 4200 lm, 3000 K, CRI>90, DALI, Interact Ready, UGR19, Wieland

RC340B 42S/930 DEIA W60L60 PCV MLO W3W2

Product Description

600x600 mm, Plaster ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 4200 lm, 45 W, 93 lm/W, 3000 K, (0.43, 0.40) SDCM <3, CRI>90, UGR19, Wide beam, Micro-lens optic, Polycarbonate, IP20/40 | Finger-protected;Wire-protected, IK02 | 0.2 J standard, Safety class I, GST18/3 Wieland/Adels for main + BST14/2 Wieland for DALI, DC operated central emergency lighting

Order code: 910925867025
Full order code: 871951410287300

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - RC340B 42S/930 DEIA W60L60 PCV MLO W3W2 txt 4.4 kB
Product leaflet
Localized commercial leaflet 910925867025 en_AA pdf 379.9 kB

Brochures

Install instructions
FlexBlend_RC340B_PCV_MI_SLR pdf 5.3 MB

Visuals

Product-Photographs-910925867025_EU
Multiple assets
Product-Diagrams-910925867025_EU
Multiple assets

Photometry and Lighting design

IES
IES File - RC340B 42S/930 DEIA W60L60 PCV MLO W3W2 IES
Revit file
Revit file - RC340BI - 910925867025 REVIT
Dialux
ULD File - RC340B 42S/930 DEIA W60L60 PCV MLO W3W2 ULD
Relux
ROLF File - RC340B 42S/930 DEIA W60L60 PCV MLO W3W2 ROLFZ
LDT
LDT File - RC340B 42S/930 DEIA W60L60 PCV MLO W3W2 LDT