Pakistan - English

Philips FlexBlend Recessed, 38 W, 1200x150 mm, VPC, 3600 lm, 4000 K, CRI>90, UGR19, ELP3h

RC340B 36S/940 PSU W15L120 VPC MLO ELP3

Product Description

1200x150 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit (On/Off), 3600 lm, 38 W, 95 lm/W, 4000 K, (0.38, 0.37) SDCM ≤3, CRI>90, UGR19, Wide beam, Micro-lens optic, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector and pull relief, Emergency lighting 3 hours duration Pro version

Order code: 910925867019
Full order code: 871951410281100

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product