Philips FlexBlend Recessed, 30.5 W, 600x600 mm, VPC, 4200 lm, 4000 K, CRI>90, UGR19, ELP3h
RC340B 42S/940 PSU W60L60 VPC PCS ELP3
Product Description
600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit (On/Off), 4200 lm, 30.5 W, 138 lm/W, 4000 K, (0.38, 0.37) SDCM ≤3, CRI>90, UGR19, Wide beam, Structured optic, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class I, Push-in connector and pull relief, Emergency lighting 3 hours duration Pro version
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years