Pakistan - English

Philips FlexBlend Recessed, 33.5 W, 600x600 mm, VPC, 4200 lm, 4000 K, CRI>90, ELP3h

RC340B 42S/940 PSU W60L60 VPC O ELP3

Product Description

600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit (On/Off), 4200 lm, 33.5 W, 125 lm/W, 4000 K, (0.38, 0.37) SDCM ≤3, CRI>90, Wide beam, Opal, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class I, Push-in connector and pull relief, Emergency lighting 3 hours duration Pro version

Order code: 910925867006
Full order code: 871951410268200

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - RC340B 42S/940 PSU W60L60 VPC O ELP3 txt 4.5 kB
Product leaflet
Localized commercial leaflet 910925867006 en_AA pdf 377.4 kB

Brochures

Install instructions
FlexBlend_RC340B_VPC_CPC_MI_SLR pdf 3.4 MB

Visuals

Product-Photographs-910925867006_EU
Multiple assets
Product-Diagrams-910925867006_EU
Multiple assets

Photometry and Lighting design

IES
IES File - RC340B 42S/940 PSU W60L60 VPC O ELP3 IES
Revit file
Revit file - RC340BI - 910925867006 REVIT
Dialux
ULD File - RC340B 42S/940 PSU W60L60 VPC O ELP3 ULD
Relux
ROLF File - RC340B 42S/940 PSU W60L60 VPC O ELP3 ROLFZ
LDT
LDT File - RC340B 42S/940 PSU W60L60 VPC O ELP3 LDT