Pakistan - English

Philips FlexBlend Recessed, 26 W, 600x600 mm, VPC, 3600 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19

RC340B 36S/940 DEIA W60L60 VPC PCS

Product Description

600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 3600 lm, 26 W, 138 lm/W, 4000 K, (0.38, 0.37) SDCM ≤3, CRI>90, UGR19, Wide beam, Structured optic, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class I, Push-in connector and pull relief, DC operated central emergency lighting

Order code: 910925866973
Full order code: 871951410236100

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - RC340B 36S/940 DEIA W60L60 VPC PCS txt 4.4 kB
Product leaflet
Localized commercial leaflet 910925866973 en_AA pdf 378.9 kB

Brochures

Install instructions
FlexBlend_RC340B_VPC_CPC_MI_SLR pdf 3.4 MB

Visuals

Product-Photographs-910925866973_EU
Multiple assets
Product-Diagrams-910925866973_EU
Multiple assets

Photometry and Lighting design

IES
IES File - RC340B 36S/940 DEIA W60L60 VPC PCS IES
Revit file
Revit file - RC340BI - 910925866973 REVIT
Dialux
ULD File - RC340B 36S/940 DEIA W60L60 VPC PCS ULD
Relux
ROLF File - RC340B 36S/940 DEIA W60L60 VPC PCS ROLFZ
LDT
LDT File - RC340B 36S/940 DEIA W60L60 VPC PCS LDT