Philips FlexBlend Recessed, 20 W, 1350x300 mm, FLC, 3600 lm, 4000 K, DALI, Interact Ready, UGR19, TP(b), EL-DC
RC340B 36S/840 DEIA W30L135 FLC2 DLO SC
Product Description
1350x300 mm, FineLine ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 3600 lm, 20 W, 151 lm/W, 4000 K, (0.38, 0.38) SDCM <3, UGR19, L65≤3000 cd/m², Wide beam, Diffused lens optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector and pull relief, TP(b) diffuser flammability class, SC | Safety cable, DC operated central emergency lighting
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Performance
- Warranty period 5 years