Philips FlexBlend Recessed, 23.5 W, 1350x300 mm, FLC, 4200 lm, 4000 K, Wireless, Interact Ready, UGR19, U4, TP(b), EL-DC
RC340B 42S/840 SEIA W30L135 FLC4DLOU4SC
Product Description
1350x300 mm, FineLine ceiling version, Steel, White, Signal white (RAL9003), Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 4200 lm, 23.5 W, 177 lm/W, 4000 K, (0.38, 0.38) SDCM <3, UGR19, L65≤3000 cd/m², Wide beam, Diffused lens optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector and pull relief, TP(b) diffuser flammability class, SC | Safety cable, DC operated central emergency lighting
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Performance
- Warranty period 5 years