Pakistan - English

Philips FlexBlend Recessed, 20 W, 670x670 mm, FLC, 3600 lm, 4000 K, Wireless, Interact Ready, UGR19, U4, TP(b), EL-DC

RC340B 36S/840 SEIA W67L67 FLC4DLO U4 SC

Product Description

670x670 mm, FineLine ceiling version, Steel, White, Signal white (RAL9003), Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 3600 lm, 20 W, 151 lm/W, 4000 K, (0.38, 0.38) SDCM <3, UGR19, L65≤3000 cd/m², Wide beam, Diffused lens optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector and pull relief, TP(b) diffuser flammability class, SC | Safety cable, DC operated central emergency lighting

Order code: 910505105990
Full order code: 872110335023700

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - RC340B 36S/840 SEIA W67L67 FLC4DLO U4 SC txt 4.2 kB
Product leaflet
Localized commercial leaflet 910505105990 en_AA pdf 371.7 kB

Brochures

Install instructions
FlexBlend_RC340B_VPC_CPC_MI_SLR pdf 3.4 MB

Visuals

Product-Photographs-910505105990_EU
Multiple assets
Product-Diagrams-910505105990_EU
Multiple assets

Photometry and Lighting design

IES
IES File - RC340B 36S/840 SEIA W67L67 FLC4DLO U4 SC IES
Revit file
Revit file - RC340BI - 910505105990 REVIT
Dialux
ULD File - RC340B 36S/840 SEIA W67L67 FLC4DLO U4 SC ULD
Relux
ROLF File - RC340B 36S/840 SEIA W67L67 FLC4DLO U4 SC ROLFZ
LDT
LDT File - RC340B 36S/840 SEIA W67L67 FLC4DLO U4 SC LDT