Pakistan - English

Philips FlexBlend Recessed, 25.5 W, 620x620 mm, VPC, 4200 lm, 4000 K, DALI, Interact Ready, UGR19, TP(b), EL-DC

RC342B 42S/840 DEIA W62L62 VPC PCS

Product Description

620x620 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 4200 lm, 25.5 W, 190 lm/W, 4000 K, (0.38, 0.38) SDCM <3, UGR19, L65≤3000 cd/m², Wide beam, Structured optic, Polycarbonate, IP20(front IP40), IK03 | 0.3 J, Safety class I, Push-in connector and pull relief, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505105989
Full order code: 872110335022000

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product