Pakistan - English

Philips FlexBlend Recessed, 25.5 W, 1200x300 mm, VPC, 4200 lm, 4000 K, Interact Ready, UGR19, TP(b), ELB3h

RC340B 42S/840 PSU W30L120 VPC PCS ELB3

Product Description

1200x300 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit (On/Off), 4200 lm, 25.5 W, 190 lm/W, 4000 K, (0.38, 0.38) SDCM <3, UGR19, L65≤3000 cd/m², Wide beam, Structured optic, Polycarbonate, IP20(front IP40), IK03 | 0.3 J, Safety class I, Push-in connector and pull relief, TP(b) diffuser flammability class, Emergency lighting 3 hours duration basic version

Order code: 910505105988
Full order code: 872110335021300

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product