Philips FlexBlend Recessed, 25.5 W, 600x600 mm, VPC, 4200 lm, 4000 K, Wireless, Interact Ready, UGR19, U4, TP(b), EL-DC
RC340B 42S/840 SEIA W60L60 VPC PCS U4 SC
Product Description
600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 4200 lm, 25.5 W, 190 lm/W, 4000 K, (0.38, 0.38) SDCM <3, UGR19, L65≤3000 cd/m², Wide beam, Structured optic, Polycarbonate, IP20(front IP40), IK03 | 0.3 J, Safety class I, Push-in connector and pull relief, TP(b) diffuser flammability class, SC | Safety cable, DC operated central emergency lighting
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Performance
- Warranty period 5 years