Pakistan - English

Philips FlexBlend Recessed, 20 W, 1250x310 mm, VPC, 2800 lm, 4000 K, CRI>90, DALI, Interact Ready, TP(b), EL-DC

RC342B 28S/940 DEIA W31L125 VPC MXO

Product Description

1250x310 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready external for central emergency lighting, 2800 lm, 20 W, 149 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, Wide beam, Micro-hexagonal optic, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector and pull relief, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505105986
Full order code: 872110335019000

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product