Pakistan - English

Philips FlexBlend Recessed, 21 W, 600x600 mm, VPC, 3600 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19, U4, TP(b), EL-DC

RC340B 36S/940 SEIA W60L60 VPC DLO U4

Product Description

600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 3600 lm, 21 W, 157 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, L65≤3000 cd/m², Wide beam, Diffused lens optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector and pull relief, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505105982
Full order code: 872110335015200

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product