Philips CoreLine recessed, 44 W, 600x600 mm, 6000 lm, 4000 K, DALI, UGR19
RC136B 60S/840 PSD W60L60 OC
Product Description
600x600 mm, Steel, White, Signal white (RAL9003), Power supply unit with DALI interface, 6000 lm, 44 W, 130 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 84°, Microprismatic lens, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Push-in connector 5-pole
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years