Philips CoreLine Panel gen6, 43 W, 1200x600 mm, VPC, 6000 lm, 4000 K, UGR19, EL-ready
RC132V 60S/840 PSU W60L120 OC
Product Description
1200x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit, 6000 lm, 43 W, 140 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 90°, Structured optic, Polycarbonate, IP20(IP44 front), IK03 | 0.3 J, Safety class II, Cable with connector, Push-in connector 3-pole, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Performance
- Warranty period 5 years