Pakistan - English

Philips CoreLine Panel gen6, 26 W, 600x600 mm, VPC, 3400 lm, 3000 K, UGR19

RC132V G6 34S/830 PSU W60L60 OC

Product Description

600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit external (On/Off), 3400 lm, 26 W, 130 lm/W, 3000 K, (0.43, 0.40) SDCM ≤3, UGR19, Beam angle 90°, Microprismatic lens, Polystyrene, IP20/44 | Finger-protected; wire-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Push-in connector 2-pole, SC | Safety cable

Order code: 911401807687
Full order code: 872016975134799

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product