Pakistan - English

Philips CoreLine Panel gen6, All-in, 31 W, 1200x30 mm, VPC, 4000 lm, 4300 lm, 3000 K, 3500 K, 4000 K, Wireless, Interact Ready, UGR19

RC132V G6 40_43S/830_40 WIA 30x120 OC

Product Description

1200x30 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Wireless driver Interact System ready, All-in, Multi Color Temperature, 4000 lm, 4300 lm, 31 W, 140 lm/W, 130 lm/W, 3000 K, 3500 K, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 90°, Microprismatic lens, Polystyrene, IP20/44 | Finger-protected; wire-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Push-in connector 2-pole, SC | Safety cable

Order code: 911401807487
Full order code: 872016975132399

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product