Philips CoreLine Panel gen6, 32 W, 1200x300 mm, VPC, 4000 lm, 3000 K, Wireless, Interact Ready, UGR19, IA4
RC132V G6 40S/830 SIA W30L120 OC IA4
Product Description
1200x300 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Single layer powder coating, Ceiling, Power supply unit with DALI and SystemReady interface, Interact ready, Interact SC200 sensor, 4000 lm, 32 W, 126 lm/W, 3000 K, (0.43, 0.40) SDCM <3, UGR19, Beam angle 90°, White reflector, Polystyrene, IP20 | No protection, IK02 | 0.2 J standard, Safety class II, Cable 0.3 m with connector 2-pole, 2 Push-in connector 2-pole, SC | Safety cable
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Performance
- Warranty period 5 years