Pakistan - English

Philips CoreLine Panel gen6, 32 W, 300x1200 mm, VPC, 4300 lm, 4000 K, Wireless, Interact Ready, UGR19, IA4

RC132V G6 43S/840 SIA W30L120 OC IA4

Product Description

300x1200 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Single layer powder coating, Ceiling, Power supply unit with DALI and SystemReady interface, Interact ready, Interact SC200 sensor, 4300 lm, 32 W, 135 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 90°, White reflector, Polystyrene, IP20 | No protection, IK02 | 0.2 J standard, Safety class II, Cable 0.3 m with connector 2-pole, 2 Push-in connector 2-pole, SC | Safety cable

Order code: 910505104636
Full order code: 872016983523800

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product