Pakistan - English

Philips CoreLine Panel gen6, All-in, 32 W, 600x600 mm, VPC, 4300 lm, 3000 K, 4000 K, DALI, UGR19, WAGO 235

RC132V G6 43S/830_40 PSD W60L60 OC WA5

Product Description

600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Single layer powder coating, Ceiling, Power supply unit with DALI interface, All-in, Multi Color Temperature, 4300 lm, 32 W, 135 lm/W, 3000 K, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 90°, White reflector, Polystyrene, IP20/44 | Finger-protected; wire-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Cord with plug Wieland/Adels compatible 5-pole, Plug-in connector 5-pole Wieland/Adels compatible, SC | Safety cable

Order code: 910505102824
Full order code: 872016958881300

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product