Pakistan - English

Philips TrueFashion, Track projector, 21.2 W, 2100 lm, 3000 K, CRI>90, Beam angle 18°, Black

ST704T 20S/PC930 PSU CLM18 BK

Product Description

Track projector, Aluminum, Black, Power supply unit (On/Off), 2100 lm, 21.2 W, 100 lm/W, 3000 K, (0.422,0.386)<2, CRI>90, Beam angle 18°, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505102256
Full order code: 872016901275200

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product