Pakistan - English

Philips TrueFashion, Track projector, 18.8 W, 2100 lm, 3000 K, CRI>90, DALI, Beam angle 18°, White

ST705T 20S/PW930 PSD CLM18 WH

Product Description

Track projector, Aluminum, White, Power supply unit with DALI interface, 2100 lm, 18.8 W, 110 lm/W, 3000 K, (0.422,0.386)<2, CRI>90, Beam angle 18°, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505102252
Full order code: 872016901271400

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product