Pakistan - English

Philips Truefashion Projector GCGM

Elegant outlook design projector for the retail segment

Products

GD700B LED10 830 PSU MB WH
GD700B LED10 830 PSU MB WH
911401518371
GD700B LED10 830 PSU MB BK
GD700B LED10 830 PSU MB BK
911401518471
GD700B LED20 930PW PSU MB WH
GD700B LED20 930PW PSU MB WH
911401518571
GD700B LED20 930PW PSU MB BK
GD700B LED20 930PW PSU MB BK
911401518671
GD700B 2XLED10 830 PSU MB WH
GD700B 2XLED10 830 PSU MB WH
911401518771
GD700B 2XLED10 830 PSU MB BK
GD700B 2XLED10 830 PSU MB BK
911401518871
GD700B 2XLED20 930PW PSU MB WH
GD700B 2XLED20 930PW PSU MB WH
911401518971
RS700B LED10 830 PSU MB WH YM
RS700B LED10 830 PSU MB WH YM
911401519171

Product family information

Description

Truefashion Projector is offering a retail segment with attractive outlook design, excellent quality of light & dedicated light recipe as well as system connectivity, to create a comfortable ambiance and impressive shopping experience to stimulate the store sales for retail customers.

Benefits

  • Slim and compact outlook design with inside track driver.

  • Excellent light quality of punch effect.

Features

  • Lumen packages (1000/2000/3000/4000lm).

  • 3 beams options (NB/MB/WB).

Applications

  • Retail fashion store
  • Shopping mall
  • Food & large retail

Warning & Safety

  • 3 years

Specifications

  • Beam angle
    ST700T: Tracklight RS700B: recessed round GD700B: recessed square
  • Beam angle
    Track installation Recessed
  • Control system input
    -15 to +35°C
  • Protection Class IEC61140
    COB
  • Type
    220-240V AC/ 50-60Hz
  • Dimming
    PSD: Dimmable via Dali protocol
  • Protection Class IEC61140
    DALI
  • Type
    Housing: die-cast aluminum
  • Main color of the luminaire
    White RAL9003 / Black RAL9011
  • Lumen maintenance at median useful life 50.000h
    L70
  • Luminous flux
    1000lm - 4000lm
  • Power consumption
    8.2W - 40.3W
  • Correlated color temperature - CCT
    3000K,4000K,Premium White, Premium Color
  • Beam angle
    80/90
  • Dimming
    VNB(Very Narow Beam): 11° NB (Narrow Beam): 13-19° MB (Medium Beam): 23-24° WB (Wide Beam): 30-34°
  • Main color of the luminaire
    Class II
  • Installation
    IP20
  • Color Rendering index - CRI
    Track Recessed

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Truefashion Projector GCGM en_AA pdf 1.2 MB
Install instructions
Truefashion Projector GCGM pdf 2.2 MB

Visuals

Family-Photographs-Truefashion Projector GCGM
Multiple assets

Photometry and Lighting design

Family-IES-Truefashion Projector GCGM
Multiple assets
Family IES collection
TrueFashion Emerging market zip 55.1 kB