Pakistan - English

Philips TrueFashion EM

Small in size, big in quality

Products

ST700T P41 LED41 930PC PSU WB 1C WH
ST700T P41 LED41 930PC PSU WB 1C WH
911401542646
ST700T P41 LED41 930PC PSU WB 1C WH
ST700T P41 LED41 930PC PSU WB 1C WH
911401542746
ST700T P41 LED41 930PC PSU WB 1C BK IN
ST700T P41 LED41 930PC PSU WB 1C BK IN
911401542846
ST700T P41 LED41 930PC PSU WB 1C BK
ST700T P41 LED41 930PC PSU WB 1C BK
911401542946
ST700T P41 LED43 930PC PSU MB 1C WH IN
ST700T P41 LED43 930PC PSU MB 1C WH IN
911401543046
ST700T P41 LED43 930PC PSU MB 1C WH
ST700T P41 LED43 930PC PSU MB 1C WH
911401543146
ST700T P41 LED43 930PC PSU MB 1C BK
ST700T P41 LED43 930PC PSU MB 1C BK
911401543246
ST700T P35 LED38 930PW PSU WB 3C WH IN
ST700T P35 LED38 930PW PSU WB 3C WH IN
911401543346

Product family information

Description

TrueFashion is the LED projector family answering miniaturization and presentation needs of specialized retailers. Firstly, these miniaturized spots with clean and fine detailing offer contemporary design and blend seamlessly into your store interior for a tailor-made look. Secondly, it provides high quality accentuation effect thanks to its innovative OptiAccent lens technology (FPO), which provides higher central intensity beam without spill light to maximize the contrast ratio hence optimize the accent effect. Especially in challenging narrow spot (12D) and spot (18D) applications, the difference of OptiAccent to Chip on Board and reflector optics is like day and night. OptiAccent also reduces direct glare by a factor of 5 to enable superior visual comfort. Lastly, TrueFashion also has the light spectra taken care of: the specially designed Philips LED flavors enhance colors (saturation) and whites, while offering high degree of fidelity (exceeds CRI90). This is how TrueFashion ensures a superior light experience in your retail applications.

Benefits

  • High-impact and dramatic accentuation effect

  • Unobtrusive and flexible lighting installation

Features

  • Miniaturized spot head in the diameter of 66mm for the Mini and 80mm for the Compact size

  • OptiAccent (FPO) Lens technology for maximizing central intensity (up to 40%), eliminating spill light/halo in compared to a traditional Chip-On Board LED and reflector optical system, hence offering high contrast accentuation as opposed to a flat and vague light effect (in Compact only)

Applications

  • Fashion
  • Retail
  • Hospitality
  • Food and Large Retailers

Warning & Safety

  • The luminaire should be mounted outside of arm's reach

  • The luminaire should be installed and disassembled by a qualified electrician and wired in accordance with the latest IEE electrical regulations or the national requirements

Downloads

Leaflets

Family leaflet
Localized commercial leaflet TrueFashion EM en_AA pdf 2.3 MB

Visuals

Family-Photographs-TrueFashion EM
Multiple assets

Photometry and Lighting design

Family-IES-TrueFashion EM
Multiple assets