Pakistan - English

Philips StoreSet Linear

StoreSet Linear – A slim, discreet design for smaller format stores of the future

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product Compare
119
6,100
3000
51
Not applicable
119
6,100
3000
51
Not applicable
129
6,100
4000
47
Not applicable
129
6,100
4000
47
Not applicable
143
6,600
3000
46
Not applicable
154
6,600
4000
43
Not applicable
140
8,000
3000
57
Not applicable
150
8,000
4000
54
Not applicable

Product family information

Description

StoreSet Linear is an ultra-flexible linear luminaire for retail track systems that offers excellent quality with the promise of future-proof upgrades. In retail applications such as supermarkets, city format shops, express stores, each linear panel can be combined with a wide range of spots from our portfolio, and integrated smoothly into your existing track system. So you can give your merchandise sparkle and stand out on the shelves, as well as in aisles and open areas. StoreSet Linear (SM504T) has a discreet, slim panel design that makes it easy to position the luminaires anywhere you like along the tracks - and accommodate future layout changes. Versions with a wireless driver offer enhanced comfort with dimming and scene setting on existing three-circuit track-mounted infrastructure without the need for wired controls. Plus integrated sensors for data collection will shed light on insightful, granular information that you can use to support your business.

Benefits

  • Customized store ambiences with a high-flux linear luminaires and flexible positioning to suit any store layout

  • Excellent quality of light combined with a wide range of high-efficiency optics and various color recipes

Features

  • Wide range of beams with OptiSuit optics available

  • 3C track (SM504T) installation

Applications

  • Food and Large Retailers
  • Retail
  • Petrol and Convenience
  • City format shops, express stores, proximity formats

Warning & Safety

  • The canopy and optical surfaces must only ever be cleaned with a lint-free cloth and without detergents.

Downloads