Pakistan - English

Philips StoreSet Linear, track panel, 43 W, L1200 mm, 6600 lm, 4000 K, Double asymmetric optic 45°, Clear, White

SM504T 66S/840 PSU DA45 WH

Product Description

track panel, L1200 mm, Aluminum extruded, White, Power supply unit (On/Off), 6600 lm, 43 W, 154 lm/W, 4000 K, (0.38, 0.38) SDCM<3, Double asymmetric optic 45°, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track

Order code: 910505102214
Full order code: 872016901233200

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product