Pakistan - English

Philips StoreSet Linear, track panel, 54 W, L1200 mm, 8000 lm, 4000 K, DALI, Interact Ready, Wide beam, Clear, White, VLC

SM504T 80S/840 DIA-VLC WB WH

Product Description

track panel, L1200 mm, Aluminum extruded, White, Signal white (RAL9003), Dali dimming Interact System ready visual light communicaton enabled, Visible light communication, 8000 lm, 54 W, 148 lm/W, 4000 K, (0.38, 0.38) SDCM<3, Wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track

Order code: 910505104965
Full order code: 872016983854300

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product