Pakistan - English

Philips StoreSet Linear, track panel, 47 W, L1200 mm, 6100 lm, 4000 K, Wide beam, Clear, White

SM504T 61S/840 PSU WB WH

Product Description

track panel, L1200 mm, Aluminum extruded, White, Signal white (RAL9003), Power supply unit (On/Off), 6100 lm, 47 W, 130 lm/W, 4000 K, (0.38, 0.38) SDCM<3, Wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track

Order code: 910505104962
Full order code: 872016983851200

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product