Pakistan - English

Philips StoreSet Linear, track panel, 51 W, L1200 mm, 6100 lm, 3000 K, Wide beam, Clear, Black

SM504T 61S/830 PSU WB BK

Product Description

track panel, L1200 mm, Aluminum extruded, Black, Signal black (RAL9004), Power supply unit (On/Off), 6100 lm, 51 W, 120 lm/W, 3000 K, (0.43, 0.40) SDCM<3, Wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track

Order code: 910505104961
Full order code: 872016983850500

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product