Pakistan - English

Philips StoreSet Linear, track panel, 63 W, L1200 mm, 8700 lm, 3000 K, DALI, Interact Ready, Double asymmetric optic 35° wide beam, Clear, White, VLC

SM504T 90S/830 DIA-VLC DA35W WH

Product Description

track panel, L1200 mm, Aluminum extruded, White, Dali dimming Interact System ready visual light communicaton enabled, Visible light communication, 8700 lm, 63 W, 135 lm/W, 3000 K, (0.43, 0.40) SDCM<3, Double asymmetric optic 35° wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track

Order code: 910505102567
Full order code: 872016901117500

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product