Pakistan - English

Philips StoreSet Linear, track panel, Xtra (lm/W and lifetime), 54 W, L1200 mm, 8000 lm, 3000 K, DALI, Interact Ready, Asymmetrical mirror axis angle 20°, Clear, White, VLC

SM504T 80S/830 DIA-VLC A20 WH XA

Product Description

track panel, L1200 mm, Aluminum extruded, White, Dali dimming Interact System ready visual light communicaton enabled, Visible light communication, 8000 lm, 54 W, 145 lm/W, 3000 K, (0.43, 0.40) SDCM<3, Asymmetrical mirror axis angle 20°, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track

Order code: 910505102564
Full order code: 872016901114400

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product