Pakistan - English

Philips StoreSet Linear, track panel, 55 W, L1200 mm, 7900 lm, 4000 K, CRI>90, Wireless, Interact Ready, Double asymmetric optic 35° wide beam, Clear, White

SM504T 80S/940 WIA DA35W WH

Product Description

track panel, L1200 mm, Aluminum extruded, White, Wireless driver Interact System ready, 7900 lm, 55 W, 141 lm/W, 4000 K, (0.38, 0.38) SDCM<3, CRI>90, Double asymmetric optic 35° wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track

Order code: 910505102401
Full order code: 872016901420600

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product