Pakistan - English

Philips StoreSet Linear, track panel, 58 W, L1200 mm, 7800 lm, PremiumWhite, 3000 K, CRI>90, DALI, Interact Ready, Asymmetrical mirror axis angle 20°, Clear, White, VLC

SM504T 80S/PW930 DIA-VLC A20 WH

Product Description

track panel, L1200 mm, Aluminum extruded, White, Dali dimming Interact System ready visual light communicaton enabled, Visible light communication, 7800 lm, 58 W, 134 lm/W, PremiumWhite, 3000 K, (0.42, 0.39) SDCM<3, CRI>90, Asymmetrical mirror axis angle 20°, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track

Order code: 910505102390
Full order code: 872016901410700

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product