Pakistan - English

Philips StoreSet Linear, track panel, 45 W, L1200 mm, 6500 lm, PremiumWhite, 3500 K, CRI>90, DALI, Interact Ready, Double asymmetric optic 35° wide beam, Clear, Black, VLC

SM504T 66S/PW935 DIA-VLC DA35W BK

Product Description

track panel, L1200 mm, Aluminum extruded, Black, Dali dimming Interact System ready visual light communicaton enabled, Visible light communication, 6500 lm, 45 W, 144 lm/W, PremiumWhite, 3500 K, (0.39, 0.38) SDCM<3, CRI>90, Double asymmetric optic 35° wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track

Order code: 910505102388
Full order code: 872016901408400

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product