Pakistan - English

Philips StoreSet Linear, track panel, 55 W, L1200 mm, 7900 lm, 4000 K, CRI>90, Wide beam, Clear, Black

SM504T 80S/940 PSU WB BK

Product Description

track panel, L1200 mm, Aluminum extruded, Black, Power supply unit (On/Off), 7900 lm, 55 W, 143 lm/W, 4000 K, (0.38, 0.38) SDCM<3, CRI>90, Wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track

Order code: 910505102383
Full order code: 872016901403900

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product