Pakistan - English

Philips StoreSet Linear, track panel, Xtra (lm/W and lifetime), 58 W, L1200 mm, 9000 lm, 4000 K, Double asymmetric optic 35° wide beam, Clear, White

SM504T 90S/840 PSU DA35W WH XA

Product Description

track panel, L1200 mm, Aluminum extruded, White, Power supply unit (On/Off), 9000 lm, 58 W, 155 lm/W, 4000 K, (0.38, 0.38) SDCM<3, Double asymmetric optic 35° wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track

Order code: 910505102228
Full order code: 872016901247900

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product