Pakistan - English

Philips StoreSet Linear, track panel, Xtra (lm/W and lifetime), 41 W, L1200 mm, 6600 lm, 4000 K, DALI, Interact Ready, Double asymmetric optic 35° wide beam, Clear, White, VLC

SM504T 66S/840 DIA-VLC DA35W WH XA

Product Description

track panel, L1200 mm, Aluminum extruded, White, Dali dimming Interact System ready visual light communicaton enabled, Visible light communication, 6600 lm, 41 W, 160 lm/W, 4000 K, (0.38, 0.38) SDCM<3, Double asymmetric optic 35° wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track

Order code: 910505102224
Full order code: 872016901243100

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product