Pakistan - English

Philips StoreSet Linear, track panel, Xtra (lm/W and lifetime), 44 W, L1200 mm, 6600 lm, 3000 K, DALI, Interact Ready, Wide beam, Clear, White, VLC

SM504T 66S/830 DIA-VLC WB WH XA

Product Description

track panel, L1200 mm, Aluminum extruded, White, Dali dimming Interact System ready visual light communicaton enabled, Visible light communication, 6600 lm, 44 W, 150 lm/W, 3000 K, (0.43, 0.40) SDCM<3, Wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track

Order code: 910505102223
Full order code: 872016901242400

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product