Pakistan - English

Philips StoreSet Evo, track panel, 58 W, 575x196 mm, 8100 lm, 4000 K, DALI, Interact Ready, Wide beam, Clear, Black, VLC

SM515T 80S/840 DIA-VLC WB BK

Product Description

track panel, 575x196 mm, Plastic, Black, Dali dimming Interact System ready visual light communicaton enabled, Visible light communication, 8100 lm, 58 W, 139 lm/W, 4000 K, (0.38, 0.38) SDCM<3, Wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track

Order code: 910505102708
Full order code: 872016958727400

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product