Pakistan - English

Philips StoreSet Evo, track panel, Xtra (lm/W and lifetime), 52 W, 575x196 mm, 8000 lm, 3000 K, Wide beam, Clear, Black

SM515T 80S/830 PSU WB BK HE

Product Description

track panel, 575x196 mm, Plastic, Black, Power supply unit (On/Off), 8000 lm, 52 W, 154 lm/W, 3000 K, (0.43, 0.40) SDCM<3, Wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track

Order code: 910505102706
Full order code: 872016958723600

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product