Pakistan - English

Philips StoreSet Evo, Maxos fusion panel, 50 W, 575x196 mm, 6700 lm, 3000 K, DALI, Interact Ready, Wide beam, Clear, White, VLC

SM515S 66S/830 DIA-VLC WB WH

Product Description

Maxos fusion panel, 575x196 mm, Plastic, White, Dali dimming Interact System ready visual light communicaton enabled, Visible light communication, 6700 lm, 50 W, 134 lm/W, 3000 K, (0.43, 0.40) SDCM<3, Wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole

Order code: 910505102692
Full order code: 872016958697000

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product