Pakistan - English

Philips GreenPerform Highbay Rectangular

GreenPerform Highbay: A versatile LED highbay that’s designed to optimize performance

Products

Product family information

Description

The GreenPerform Highbay Rectangular continues the GreenPerform family’s enviable reputation for reliable performance, provi. Not only does it deliver Unified Glare Rating (UGR) control with its optimized optical design, it also promises leading system efficiency, compact dimensions and extended long-term quality. Optimized for almost all industrial applications, it is also fully compatible with IoT software such as the Interact scalable system.

Benefits

  • Excellent energy savings

  • Long-term quality and reliability

Features

  • up to 156lm/W system efficacy

  • 75,000 hours L70B50 lifetime @Ta 35⁰C

Applications

  • Warehouses
  • Manufacturing
  • Distribution center
  • Exhibition hall

Specifications

  • Optical cover/lens material
    Suspended Pipe Surface
  • Mechanical Accessories
    -30 to +50 ºC (45 ºC )
  • Mains connection
    LED
  • Mechanical Accessories
    220-240V / 50-60Hz
  • Protection Class IEC61140
    Flying cable
  • Mechanical Accessories
    Suspension kit Pipe kit Mounting bracket
  • Dimming
    PSU: non-dimmable PSD: Dimmable via Dali-broadcasting Connected: Wireless control, compatible with SNH210 sensor
  • Driver replaceable
    DALI / Wireless
  • Mounting type
    SNH210
  • Dimming
    Housing: die-cast aluminum
  • Main color of the luminaire
    RAL7043
  • Flicker / Pst / SVM
    PSU: <20% PSD: <4% Connected: <4%
  • Luminous flux
    10klm - 25klm
  • Power consumption
    69W - 199W
  • Luminaire efficacy
    Up to 145lm/W
  • Correlated color temperature - CCT
    4000K 6500K 5000K
  • Color Rendering index - CRI
    80
  • Beam angle
    WB: 93° ± 5° NB: 58° ± 5° HRO: 44*88° ± 5°
  • Mechanical Accessories
    PC
  • Mechanical Accessories
    Clear
  • Mechanical Accessories
    Class I
  • Control system input
    IK06
  • Mechanical impact protection
    IP65
  • Optical cover/lens material
    Yes

Downloads