Pakistan - English

Philips GentleSpace gen4, Highbay, 138 W, 25000 lm, 4000 K, Wireless, Interact Ready, Wide beam, IA9, IP65, IK03

BY581X 250S/840 SIA HE WB GC SI ELP3 IA9

Product Description

Highbay, Aluminium, Silver, Double layer powder coating, Sensor ready driver Interact System ready, Sensor SNH (R) 210, 25000 lm, 138 W, 181 lm/W, 4000 K, (0.383, 0.377) SDCM 3, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK03 | 0.3 J, Safety class I, Plug-in connector 3-pole Wieland/Adels compatible

Order code: 910505104561
Full order code: 872016959057100

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product