Philips GentleSpace gen4, Highbay, 144 W, 25000 lm, 4000 K, Wireless, Interact Ready, Wide beam, IA9, IP65, IK03
BY581X 250S/840 SIA WB GC SI IA9
Product Description
Highbay, Aluminium, Silver, Double layer powder coating, Sensor ready driver Interact System ready, Sensor SNH (R) 210, 25000 lm, 144 W, 174 lm/W, 4000 K, (0.380, 0.375) SDCM 3, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK03 | 0.3 J, Safety class I, Plug-in connector 3-pole Wieland/Adels compatible
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Specification
- Warranty period 5 years