Pakistan - English

Philips GentleSpace gen4, Highbay, 198 W, BR, 35000 lm, 4000 K, DALI, Interact Ready, Wide beam, IP65, IK07, XT-55°C

BY581P 350S/840 DIA HE WB GC SI BR XT 1m

Product Description

Highbay, Aluminium, Silver, Double layer powder coating, Bracket, Dali dimming Interact System ready, 35000 lm, 198 W, 177 lm/W, 4000 K, (0.383, 0.377) SDCM 3, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class I, Plug-in connector 5-pole Wieland/Adels compatible

Order code: 910505102938
Full order code: 872016958932200

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product