Pakistan - English

Philips GentleSpace gen4, Highbay, High efficiency, 198 W, SMT, 35000 lm, 4000 K, DALI, Interact Ready, Wide beam, IP65, IK07, XT-55°C

BY581P 350S/840 DIA HE WB GC SI XT 1m

Product Description

Highbay, Aluminium, Silver, Double layer powder coating, Suspension set twin, triangle, Dali dimming Interact System ready, 35000 lm, 198 W, 177 lm/W, 4000 K, (0.383, 0.377) SDCM 3, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class I, Plug-in connector 5-pole Wieland/Adels compatible

Order code: 910505102937
Full order code: 872016958931500

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product